産業とアプリケーション
- 品番
- 558361270
- カテゴリ
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 12
- Circuits Maximum
- 12.0
- Color Resin
- Black,Gray
- Durability Mating Cycles Max
- 100
- Gender
- Plug
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Metal
- Phosphor Bronze,Stainless Steel
- Material Plating Mating
- Gold
- Material Resin
- Polyester
- Net Weight
- 26868.564/mg
- Number Of Rows
- 4.0
- Orientation
- Vertical
- Packaging Type
- Tray
- Panel Mount
- No
- Pcb Locator
- No
- Pitch Mating Interface
- 3.00mm
- Pitch Termination Interface
- 3.00mm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Crimp or Compression
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Shielded
- Yes
- Shield Type
- Full Shield
- Voltage Maximum
- 250V AC (RMS)/DC
キーワード: 55836-1270, 0558361270
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863