産業とアプリケーション
SlimStack
- 品番
- 541670408
- カテゴリ
- Board-to-Board Connectors
0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, Black, 40 Circuits
Physical Specifications
- circuitsLoaded
- 40
- circuitsMaximum
- 40.0
- glowWireCapable
- No
- matedHeight
- 3.00mm,4.00mm
- matedWidth
- 5.40mm
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- netWeight
- 158.301/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 0.50mm
- platingMinMating
- 0.102µm
- platingMinTermination
- 0.254µm
- polarizedToPcb
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 50V
キーワード: 54167-0408, 0541670408
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863