産業とアプリケーション
SlimStack
- 品番
- 532900980
- カテゴリ
- Board-to-Board Connectors
2.00mm Pitch SlimStack Board-to-Board Header, Vertical, Single Row, 0.50mm Square Pin, with Friction Lock, 9 Circuits, with Kinked PC Tails
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 9
- circuitsMaximum
- 9.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- matedHeight
- 3.95mm
- matedWidth
- 6.00mm
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 434.500/mg
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.20mm
- pitchMatingInterface
- 2.00mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- shrouded
- Partially Shrouded
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 125V
キーワード: 53290-0980, 0532900980
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863