産業とアプリケーション
- 品番
- 5052631000
- カテゴリ
- Crimp Terminals
Physical Specifications
- Durability Mating Cycles Max
- 100
- Gender
- Male
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Net Weight
- 22.593/mg
- Packaging Type
- Reel
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 0.78-1.02mm
- Wire Size Awg
- 26,28,30
- Wire Size Mm
- 0.079-0.136
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 100V
キーワード: 505263-1000, 5052631000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 34
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863