産業とアプリケーション
Easy-On
- 品番
- 5051480308
- カテゴリ
- FFC / FPC Connectors
Easy-On Flexi-Latch FPC-to-Board Jacket, 2.00mm Pitch, 3 Circuits
Physical Specifications
- actuatorType
- N/A
- circuitsLoaded
- 3
- colorResin
- Black
- contactPosition
- N/A
- durabilityMatingCyclesMax
- 25
- matedHeight
- 4.85mm
- materialMetal
- N/A
- materialPlatingMating
- N/A
- materialPlatingTermination
- N/A
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 300.754/mg
- orientation
- N/A
- packagingType
- Bag
- pcbLocator
- N/A
- pcbMounting
- N/A
- pcbRetention
- No
- pitchMatingInterface
- 2.00mm
- platingMinMating
- N/A
- platingMinTermination
- N/A
- polarizedToPcb
- N/A
- stackable
- N/A
- temperatureRangeOperating
- -40° to +125°C
- wireCableType
- FPC only
Electrical Specifications
- currentMaximumPerContact
- 2.0A
- voltageMaximum
- 125V
キーワード: 505148-0308, 5051480308
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863