産業とアプリケーション
SlimStack
- 品番
- 5015917011
- カテゴリ
- Board-to-Board Connectors
SlimStack Board-to-Board Receptacle, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 0.90mm Stacking Height, with Solder Tabs, 70 Circuits
Physical Specifications
- circuitsLoaded
- 70
- circuitsMaximum
- 70.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 20
- flammability
- 94V-0
- glowWireCapable
- No
- lockToMatingPart
- Yes
- matedHeight
- 0.90mm
- matedWidth
- 3.40mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- netWeight
- 72.761/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 0.40mm
- pitchTerminationInterface
- 0.40mm
- polarizedToMatingPart
- No
- polarizedToPcb
- No
- temperatureRangeOperating
- -25° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.3A
- voltageMaximum
- 50V AC (RMS)/DC
キーワード: 501591-7011, 5015917011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863