産業とアプリケーション
2.4GHz SMT MID Chip
- 品番
- 479480001
- カテゴリ
- Antennas
2.4GHz SMT MID Chip Antenna
Physical Specifications
- cableLength
- N/A
- length
- 3.00mm
- mountingStyle
- Surface Mount
- netWeight
- 0.042/g
- packagingType
- Embossed Tape on Reel
- polarization
- Linear
- radiationPattern
- Omnidirectional
- thickness
- 4.00mm
- width
- 3.00mm
Electrical Specifications
- band1FEndMHz
- 2483.5
- band1FStartMHz
- 2400
- electricalConnectivity
- SMD
- peakGainDBi
- 3.7 @ 2.4 GHz
- returnLossS11DB
- < -6
- totalEfficiency
- >70%
キーワード: 47948-0001, 0479480001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863