- 品番
- 395320007
- カテゴリ
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 7
- Circuits Maximum
- 7.0
- Color Resin
- Black
- Entry Angle
- N/A
- Lock To Mating Part
- Yes
- Net Weight
- 2.625/g
- Number Of Rows
- 1.0
- Orientation
- Horizontal
- Panel Mount
- No
- Pcb Thickness Recommended
- 3.18mm
- Pc Tail Length
- 5.08mm
- Pitch Mating Interface
- 5.08mm
- Pitch Termination Interface
- 5.08mm
- Polarized To Mating Part
- Yes
- Shrouded
- Open Ends
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Voltage Maximum
- 300V
キーワード: 39532-0007, 0395320007
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Missing Compliance Data per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/108/2014 (17 Dec 2014)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863