- 品番
- 391001403
- カテゴリ
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 3
- Circuits Maximum
- 3.0
- Color Resin
- White
- Entry Angle
- Horizontal
- Lock To Mating Part
- No
- Material Metal
- Brass,Steel
- Material Resin
- Polyamide (PA)
- Number Of Rows
- 2.0
- Orientation
- Vertical
- Panel Mount
- Mounting Holes Between Circuit
- Pitch Mating Interface
- 14.50mm
- Pitch Termination Interface
- 14.50mm
- Polarized To Mating Part
- N/A
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Screw
- Wire Size Awg
- 6,8,10,12,14,16,18
- Wire Size Mm
- 0.82-13.30
Electrical Specifications
- Current Maximum Per Contact
- 65.0A
- Voltage Maximum
- 300V
キーワード: 39100-1403, 0391001403
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed