産業とアプリケーション
Mini-Fit
- 品番
- 39000126
- カテゴリ
- Crimp Terminals
Mini-Fit Male Crimp Terminal, Tin (Sn) Plated Phosphor Bronze, 24-18 AWG, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Male
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.125/g
- packagingAlternativePart
- {productNumber=0039000127, packagingType=Bag}
- packagingType
- Reel
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.30-3.10mm
- wireSizeAwg
- 18,20,22,24
- wireSizeMm
- N/A
Electrical Specifications
- currentMaximumPerContact
- 9.0A
- voltageMaximum
- 600V
キーワード: 39-00-0126, 0039000126
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863