産業とアプリケーション
Fixed Mount Barrier
- 品番
- 389690012
- カテゴリ
- Terminal Blocks and Barrier Strip
12.70mm Pitch, Single Row, Tri-Barrier Terminal Strip, without Mounting Ends, Black, Steel Screws, 12 Circuits
Physical Specifications
- circuitsLoaded
- 12
- circuitsMaximum
- 12.0
- colorResin
- Black
- entryAngle
- Horizontal
- lockToMatingPart
- No
- materialMetal
- Brass,Steel
- materialPlatingMating
- Nickel
- materialPlatingTermination
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 102.200/g
- numberOfRows
- 1.0
- orientation
- Vertical
- panelMount
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.57mm
- pcTailLength
- 4.00mm
- pitchMatingInterface
- 12.70mm
- pitchTerminationInterface
- 12.70mm
- polarizedToMatingPart
- No
- shrouded
- Tri-Barrier
- stackable
- No
- temperatureRangeOperating
- -40° to +120°C
- terminationInterfaceStyle
- Screw
- wireSizeAwg
- 8,10,12,14,16,18,20
- wireSizeMm
- 0.52-8.37
Electrical Specifications
- currentMaximumPerContact
- 50.0A
- voltageMaximum
- 600V
キーワード: 38969-0012, 0389690012
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863