産業とアプリケーション
- 品番
- 387536707
- カテゴリ
- Connector Accessories
Physical Specifications
- Circuits Loaded
- 7
- Circuits Maximum
- 7.0
- Color Resin
- Black
- Lock To Mating Part
- Yes
- Material Resin
- Polyester Alloy
- Packaging Type
- Bag
- Temperature Range Operating
- -40° to +105°C
キーワード: 38753-6707, 0387536707
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed