産業とアプリケーション
Fixed Mount Barrier
- 品番
- 387207506
- カテゴリ
- Terminal Blocks and Barrier Strip
9.53mm Pitch Beau PCB Terminal Strip, without Mounting Ends, 6 Circuits, with Screw Clamp Washer
Physical Specifications
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- entryAngle
- Horizontal
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 22.679/g
- numberOfRows
- 1.0
- orientation
- Horizontal
- panelMount
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 3.18mm
- pcTailLength
- 4.80mm
- pitchMatingInterface
- 9.53mm
- pitchTerminationInterface
- 9.53mm
- platingMinMating
- 3.810µm
- platingMinTermination
- 3.810µm
- polarizedToMatingPart
- No
- shrouded
- Dual-Barrier
- stackable
- No
- temperatureRangeOperating
- -40° to +130°C
- wireSizeAwg
- 12,14,16,18,20,22
- wireSizeMm
- 0.33-3.31
Electrical Specifications
- currentMaximumPerContact
- 25.0A
- voltageMaximum
- 300V
キーワード: 38720-7506, 0387207506
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863