産業とアプリケーション
- 品番
- 386608806
- カテゴリ
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 6
- Circuits Maximum
- 6.0
- Color Resin
- Black
- Entry Angle
- Horizontal
- Lock To Mating Part
- No
- Material Metal
- Brass
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polysulfone
- Net Weight
- 51.706/g
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Panel Mount
- No
- Pcb Retention
- Yes
- Pc Tail Length
- 4.06mm
- Pitch Mating Interface
- 12.70mm
- Pitch Termination Interface
- 12.70mm
- Polarized To Mating Part
- N/A
- Shrouded
- Tri-Barrier
- Stackable
- No
- Temperature Range Operating
- -40° to +110°C
- Wire Size Awg
- 10,12,14,16,18,8
- Wire Size Mm
- 0.82-8.37
Electrical Specifications
- Current Maximum Per Contact
- 45.0A
- Voltage Maximum
- 600V
キーワード: 38660-8806, 0386608806
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863