産業とアプリケーション
- 品番
- 358421305
- カテゴリ
- Sockets
Physical Specifications
- Circuits Loaded
- 3
- Circuits Maximum
- 3.0
- Color Resin
- Gray
- Durability Mating Cycles Max
- 30
- Entry Angle
- Vertical
- Keying To Mating Part
- No
- Material Metal
- Phosphor Bronze
- Material Resin
- Nylon
- Net Weight
- 10.667/g
- Packaging Type
- Bag
- Pcb Locator
- No
- Pcb Retention
- N/A
- Pitch Mating Interface
- N/A
- Pitch Termination Interface
- N/A
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Through Hole
Electrical Specifications
- Current Maximum Per Contact
- 5.0A,7.0A
- Voltage Maximum
- 12V
キーワード: 35842-1305, 0358421305
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Duty-To-Declare
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863