産業とアプリケーション
- 品番
- 357607200
- カテゴリ
- Splices
Physical Specifications
- Barrel Type
- Open
- Insulation
- None
- Material Metal
- Brass
- Net Weight
- 0.226/g
- Packaging Type
- Reel
- Temperature Range Operating
- -30° to +105°C
- Wire Insulation Diameter
- 3.51mm
- Wire Size Awg
- 12,14,16
Electrical Specifications
- Voltage Maximum
- 200V AC (RMS)/DC
キーワード: 35760-7200, 0357607200
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863