産業とアプリケーション
N/A
- 品番
- 353130560
- カテゴリ
- PCB Headers and Receptacles
3.96mm Pitch Header, Vertical, Shrouded, with Positive Lock, 5 Circuits, PA Polyamide (Nylon) 6/6, Glass-filled, Natural
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 5
- circuitsMaximum
- 5.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- netWeight
- 1.440/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Bag
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.40mm
- pitchMatingInterface
- 3.96mm
- pitchTerminationInterface
- 3.96mm
- platingMinMating
- 5.080µm
- platingMinTermination
- 5.080µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- shrouded
- Partially Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- voltageMaximum
- 250V
キーワード: 35313-0560, 0353130560
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863