産業とアプリケーション
MX-DaSH
- 品番
- 3014260323
- カテゴリ
- Connector Housings
MX-DaSH Unsealed Modular 2x2 Female Connector Assembly, Left Wire Output, Keying Option C, Blue
Physical Specifications
- colorResin
- Blue
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 21.950/g
- numberOfRows
- 0.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- N/A
- polarizedToMatingPart
- Yes
- sealed
- Unsealed
- stackable
- No
- temperatureRangeOperating
- -40° to +100°C
- terminalSize
- 0.5,1.2,2.8,4.8,6.3
キーワード: 301426-0323, 3014260323
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863