産業とアプリケーション
- 品番
- 2300315010
- カテゴリ
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 1000.00mm
- Circuits Loaded
- 5
- Circuits Maximum
- 5.0
- Color Resin
- Green
- Gender
- Female-Female
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Resin
- Polybutylene Terephthalate (PBT)
- Overmolded
- Yes
- Packaging Type
- Bag
- Pitch Mating Interface
- N/A
- Plating Min Mating
- 0.075µm
- Plating Min Termination
- 0.075µm
- Single Ended
- No
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- TPU
- Wire Size Awg
- 26
Electrical Specifications
- Current Maximum Per Contact
- 3.0A
- Voltage Maximum
- 60V DC
キーワード: 230031-5010, 2300315010
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed