産業とアプリケーション
High-Speed FAKRA Mini (HFM)
- 品番
- 2257752122
- カテゴリ
- RF Cable Assemblies
HFM Straight Plug-to-HFM Straight Jack Off-the-Shelf (OTS) Cable Assembly, Key Z Water Blue, RTK031 Cable, 1000.00mm Length, 50 Ohms
Physical Specifications
- cableLength
- 1000.00mm
- gender
- Jack/Plug
- materialMetal
- Spring Bronze
- materialPlatingMating
- Gold
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 21.779/g
- packagingType
- Carton
- singleEnded
- No
- wireCableType
- RTK031
Electrical Specifications
- impedance
- 50Ω
キーワード: 225775-2122, 2257752122
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Reviewed
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Relevant
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863