産業とアプリケーション
Micro-Fit+
- 品番
- 2182160420
- カテゴリ
- PCB Headers and Receptacles
Micro-Fit+ Vertical Header, Surface Mount, 3.00mm Pitch, Dual Row, 4 Circuits, 1.50µm Matte Tin (Sn) Plating, Glow-Wire Capable, Solder Nail, Black, Tape and Reel
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 4
- circuitsMaximum
- 4.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 25
- firstMateLastBreak
- No
- glowWireCapable
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Matte Tin
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 0.973/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbRetention
- Yes
- pitchMatingInterface
- 3.00mm
- pitchTerminationInterface
- 3.00mm
- platingMinMating
- 1.500µm
- platingMinTermination
- 1.500µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 11.6A
- voltageMaximum
- 600V AC (RMS)/DC
キーワード: 218216-0420, 2182160420
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863