産業とアプリケーション
Micro-Fit+
- 品番
- 2157602006
- カテゴリ
- PCB Headers and Receptacles
Micro-Fit+ Right-Angle Header, Through Hole, 3.00mm Pitch, Single Row, 6 Circuits, 0.38µm Gold (Au) Plating, Glow-Wire Capable, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- mountingStyle
- Through Hole
- netWeight
- 1.054/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.57mm
- pcTailLength
- 3.17mm
- pitchMatingInterface
- 3.00mm
- pitchTerminationInterface
- 3.00mm
- platingMinMating
- 0.381µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 12.5A
- voltageMaximum
- 600V AC (RMS)/DC
キーワード: 215760-2006, 2157602006
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863