産業とアプリケーション
Zero-Hachi
- 品番
- 2147210201
- カテゴリ
- PCB Headers and Receptacles
Zero-Hachi Header, 0.80mm Pitch, Single Row, Right-Angle, Surface Mount, Gold (Au) Plating, Friction Lock, 20 Circuits, Tape and Reel
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 20
- circuitsMaximum
- 20.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 20
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Matte Tin
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 107.030/mg
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 0.80mm
- pitchTerminationInterface
- 0.80mm
- platingMinMating
- 0.100µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- roboticPlacement
- Vacuum Pick-Up Area
- shrouded
- Shrouded
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
- unmatedHeight
- 1.60mm
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- voltageMaximum
- 30V AC (RMS)/DC
キーワード: 214721-0201, 2147210201
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863