産業とアプリケーション
- 品番
- 2146551633
- カテゴリ
- Power and Signal Cable Assemblies
Physical Specifications
- Cable Length
- 75.00mm
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Gender
- Female-Pigtail
- Lock To Mating Part
- No
- Material Metal
- N/A
- Material Plating Mating
- Nickel
- Net Weight
- 1.631/g
- Number Of Rows
- 1.0
- Overmolded
- No
- Packaging Type
- Bag
- Single Ended
- Yes
- Stud Size
- 6 (M3.5)
- Termination Interface Style
- Crimp or Compression
- Wire Cable Type
- PTFE,UL 10344
- Wire Size Awg
- 26
Electrical Specifications
- Beta Value K
- 3982
- Current Maximum Per Contact
- 0.5A
- Resistance At25 C Kohms
- 10
- Resistance Tolerance
- 1
- Voltage Maximum
- 50V AC (RMS)/DC
キーワード: 214655-1633, 2146551633
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 15(a) per EU 2015/863