- 品番
- 2143900001
- カテゴリ
- Antennas
Physical Specifications
- Length
- 274.70mm
- Mounting Style
- N/A
- Net Weight
- 112.600/g
- Packaging Type
- Tray
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Temperature Range Operating
- -40° to +85°C
- Width
- 22.80mm
Electrical Specifications
- Band1 F End M Hz
- 6000
- Band1 F Start M Hz
- 5800
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 8 @ 5.8 GHz
- Return Loss S11 DB
- < -8
- Total Efficiency
- >70% @ 5.8 GHz
キーワード: 214390-0001, 2143900001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active