- 品番
- 2127242111
- カテゴリ
- Connector Housings
Physical Specifications
- Circuits Maximum
- 11.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 30
- Entry Angle
- Vertical
- Gender
- Female
- Glow Wire Capable
- Yes
- Height
- 9.00mm
- Keying To Mating Part
- No
- Length
- 25.40mm
- Lock To Mating Part
- Yes
- Locking Type
- Positive Lock
- Material Resin
- Polyamide (PA)
- Net Weight
- 704.469/mg
- Number Of Columns
- 11
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Panel Mount
- No
- Pitch Mating Interface
- 2.00mm
- Polarized To Mating Part
- Yes
- Shrouded
- Shrouded
- Temperature Range Operating
- -40° to +105°C
- Width
- 7.35mm
- Wire Size Awg
- 22,24,26,28
Electrical Specifications
- Voltage Maximum
- 250V AC / 250V DC
キーワード: 212724-2111, 2127242111
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863