産業とアプリケーション
- 品番
- 2068663000
- カテゴリ
- Antennas
Physical Specifications
- Cable Length
- 3.0m
- Length
- N/A
- Mounting Style
- Adhesive
- Net Weight
- 180.442/g
- Outer Diameter
- 77.00mm
- Packaging Type
- Partitioned Carton
- Polarization
- Linear, RHCP
- Radiation Pattern
- Directional (GPS),Omnidirectional (4G,WiFi)
- Thickness
- 15.00mm
- Width
- N/A
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 824
- Band2 F End M Hz
- 1602
- Band2 F Start M Hz
- 1575.42
- Band3 F End M Hz
- 2690
- Band3 F Start M Hz
- 1710
- Band4 F End M Hz
- 2483.5
- Band4 F Start M Hz
- 2400
- Electrical Connectivity
- Cable
- Frequency
- 1575 MHz,2400 MHz,824 MHz
- Peak Gain D Bi
- -0.5 @ 824 MHz,-2.7 @ 2.4 GHz,0 @ 1710 MHz,3.0 @ 1575 MHz
- Return Loss S11 DB
- < -6,< -10 (see comments)
- Total Efficiency
- 21.6% @ 824 MHz,23.3% @ 2.4 GHz,26.2% @ 1575 MHz,27.2% @ 1710 MHz
キーワード: 206866-3000, 2068663000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead; Melamine; C,C'-azodi(formamide); 2-Methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one per D(2025)7771-DC (04 Feb 2026) SCIP:7bb16699-4335-4b7f-8304-05e7017ca0f7
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c); 7(c)-I per EU 2015/863