産業とアプリケーション
Micro-Lock Plus
- 品番
- 2045193051
- カテゴリ
- PCB Headers and Receptacles
1.25mm Pitch, Micro-Lock Plus PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plating, Positive Lock, 30 Circuits, Low-Halogen, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 30
- circuitsMaximum
- 30.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Polyamide (PA)
- netWeight
- 2248.910/mg
- numberOfRows
- 2.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 1.25mm
- pitchTerminationInterface
- 1.25mm
- platingMinMating
- 0.760µm
- platingMinTermination
- 0.050µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- roboticPlacement
- Vacuum Pick-Up Area
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 50V AC (RMS)/DC
キーワード: 204519-3051, 2045193051
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863