産業とアプリケーション
QSFP-DD
- 品番
- 2033693347
- カテゴリ
- High-Speed EMI Cages
QSFP-DD Cage Assembly, 1-by-3, SAN Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust
Physical Specifications
- emiPanelBezelMount
- Spring Fingers
- lightPipesPerPort
- 0
- materialMetal
- Stainless Steel
- orientation
- Horizontal
- packagingType
- Tray
- portConfiguration
- 1x3
- rearLegs
- 0
- terminationInterfaceStyle
- Through Hole - Compliant Pin
- thermalHeight
- SAN
- thermalSolutions
- Fins
Electrical Specifications
- dataRate
- 112 Gbps (PAM-4),56.0 Gbps
キーワード: 203369-3347, 2033693347
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863