産業とアプリケーション
OSFP
- 品番
- 2020721206
- カテゴリ
- High-Speed EMI Cages
OSFP Cage Assembly, 1-by-1, Closed Top, Spring Fingers, Single Lightpipe, Honeycomb Vent, with Press-Fit Pins
Physical Specifications
- emiPanelBezelMount
- Spring Fingers
- lightPipesPerPort
- 1
- materialMetal
- Stainless Steel
- netWeight
- 14.570/g
- orientation
- Horizontal
- packagingType
- Tray
- portConfiguration
- 1x1
- rearLegs
- 0
- terminationInterfaceStyle
- Through Hole - Compliant Pin
- thermalHeight
- N/A
- thermalSolutions
- Closed Top,Honeycomb Vent
Electrical Specifications
- dataRate
- 112 Gbps (PAM-4)
キーワード: 202072-1206, 2020721206
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 2-(2H-Benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol per D(2023)8585-DC (23 Jan 2024)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863