- 品番
- 194300002
- カテゴリ
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Orange
- Flammability
- 94V-2
- Insulation
- None
- Material Metal
- Brass
- Material Plating Mating
- Unplated
- Net Weight
- 2.270/g
- Packaging Type
- Carton
- Temperature Range Operating
- -30° to +105°C
- Wire Insulation Diameter
- 3.30mm is the nominal O.D.
- Wire Size Awg
- 12,14,16,18,20,22
- Wire Size Mm
- 0.324-3.31
Electrical Specifications
- Voltage Maximum
- 600V
キーワード: 19430-0002, 0194300002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/88/2018 (15 January 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863