- 品番
- 192670108
- カテゴリ
- Heat Shrink Tubing
Physical Specifications
- Color Resin
- Blue
- Internal Diameter
- 3.18mm
- Length
- 1.22m
- Packaging Type
- Bag
- Temperature Range Operating
- -55° to +135°C
キーワード: 19267-0108, 0192670108
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863