産業とアプリケーション
Wire Tap
- 品番
- 192160010
- カテゴリ
- Splices
Ultimate Wire Tap, Blue, 18-14 AWG, 0.75 - 2.50mm², Carton
Physical Specifications
- barrelType
- Open
- colorResin
- Blue
- flammability
- 94V-2
- insulation
- Nylon
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 1.101/g
- packagingType
- Carton
- temperatureRangeOperating
- 105°C
- wireSizeAwg
- 18,16,14
- wireSizeMm
- 0.75-2.50
Electrical Specifications
- voltageMaximum
- 600V
キーワード: 19216-0010, 0192160010
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863