- 品番
- 192000015
- カテゴリ
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Yellow
- Insulation
- Nylon (PA)
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 320.900/g
- Packaging Type
- Carton
- Temperature Range Operating
- 105°C
- Wire Insulation Diameter
- 5.84mm
- Wire Size Awg
- 10,12
Electrical Specifications
- Voltage Maximum
- 600V
キーワード: 19200-0015, 0192000015
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863