産業とアプリケーション
- 品番
- 192000013
- カテゴリ
- Splices
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Blue
- Insulation
- Nylon (PA)
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 736.000/g
- Packaging Type
- Carton
- Temperature Range Operating
- 105°C
- Wire Insulation Diameter
- 4.29mm
- Wire Size Awg
- 14,16
Electrical Specifications
- Voltage Maximum
- 600V
キーワード: 19200-0013, 0192000013
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/108/2014 (17 Dec 2014)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863