産業とアプリケーション
- 品番
- 190440137
- カテゴリ
- Ring and Spade Terminals
Physical Specifications
- Barrel Type
- Closed
- Insulation
- None
- Material Metal
- Copper
- Material Plating Mating
- Tin
- Net Weight
- 3.189/g
- Packaging Type
- Carton
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Stud Size
- 1/2" (M12)
- Temperature Range Operating
- -50° to +149°C
- Termination Interface Style
- Crimp or Compression
- Wire Size Awg
- 14,16
- Wire Size Mm
- 1.30-2.00
Electrical Specifications
- Voltage Maximum
- up to 35kV
キーワード: 19044-0137, 0190440137
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863