産業とアプリケーション
- 品番
- 190370002
- カテゴリ
- Quick Disconnects
Physical Specifications
- Barrel Type
- Closed
- Gender
- Female
- Glow Wire Capable
- No
- Insulated
- No
- Insulation
- None
- Lock To Mating Part
- No
- Material Metal
- Brass
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Net Weight
- 0.581/g
- Orientation
- Straight
- Packaging Type
- Carton
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Tab Thickness
- N/A
- Tab Width
- N/A
- Wire Insulation Diameter
- N/A
- Wire Size Awg
- 18,20,22
Electrical Specifications
- Voltage Maximum
- N/A
キーワード: 19037-0002, 0190370002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863