産業とアプリケーション
Krimptite
- 品番
- 190330003
- カテゴリ
- Quick Disconnects
Krimptite Snap Plug, for 22-18 AWG Wire, Carton
Physical Specifications
- barrelType
- Closed
- gender
- Male
- glowWireCapable
- No
- insulated
- No
- insulation
- None
- lockToMatingPart
- No
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.962/g
- orientation
- Straight
- packagingType
- Carton
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- tabThickness
- N/A
- tabWidth
- N/A
- terminationInterfaceStyle
- Screw or Lug
- wireInsulationDiameter
- N/A
- wireSizeAwg
- 18,20,22
Electrical Specifications
- voltageMaximum
- N/A
キーワード: 19033-0003, 0190330003
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863