産業とアプリケーション
- 品番
- 190230008
- カテゴリ
- Quick Disconnects
Physical Specifications
- Barrel Type
- Closed
- Color Resin
- Yellow
- Flammability
- 94V-0
- Gender
- Male
- Glow Wire Capable
- No
- Insulated
- Partial
- Insulation
- PVC
- Lock To Mating Part
- No
- Material Metal
- Brass
- Material Plating Mating
- Zinc Chromate
- Material Plating Termination
- Zinc Chromate
- Material Resin
- PVC
- Net Weight
- 1.548/g
- Orientation
- Straight
- Packaging Type
- Carton
- Polarized To Mating Part
- No
- Tab Thickness
- 0.81mm
- Tab Width
- 6.35mm
- Temperature Range Operating
- -50° to +105°C
- Wire Insulation Diameter
- 6.40mm max.
- Wire Size Awg
- 10,12
Electrical Specifications
- Voltage Maximum
- 600V
キーワード: 19023-0008, 0190230008
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863