産業とアプリケーション
Impulse
- 品番
- 1736311008
- カテゴリ
- Backplane Connectors
Impulse 90 Ohm 6-Pair Orthogonal Daughtercard, 2.00mm Pitch, Unguided, 8 Columns, 48 Differential Pair
Physical Specifications
- circuitsLoaded
- 96
- circuitsMaximum
- 96.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- firstMateLastBreak
- No
- flammability
- 94V-0
- guideToMatingPart
- No
- keyingToMatingPart
- No
- materialMetal
- High Performance Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 36.495/g
- numberOfColumns
- 8
- numberOfPairs
- 6
- numberOfRows
- 12.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.00mm
- pcTailLength
- 1.30mm
- pitchMatingInterface
- 2.00mm
- pitchTerminationInterface
- 2.00mm
- platingMinMating
- 0.762µm
- temperatureRangeOperating
- -55° to +85°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 0.75A
- dataRate
- 112 Gbps (PAM-4)
- impedance
- 90Ω
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 150V AC (RMS)/DC
キーワード: 173631-1008, 1736311008
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863