産業とアプリケーション
- 品番
- 1731120059
- カテゴリ
- D-Sub Accessories
Physical Specifications
- Accessory Type
- Latch Screw
- Material Body
- Steel
- Net Weight
- 1.500/g
- Packaging Type
- Bag
- Thread Size
- 4-40 UNC / 4-40 UNC
- Thread Type
- Standard
キーワード: 173112-0059, 1731120059
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863