産業とアプリケーション
- 品番
- 1731110950
- カテゴリ
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 3.30-7.50mm
- Color Resin
- Black
- Material Backshell
- PC
- Material Bushing
- N/A
- Material Screw
- Steel
- Mounting Style
- Push-Pull
- Orientation
- Straight
- Packaging Type
- Carton
- Plating Backshell
- None
- Shell Size
- 3
- Temperature Range Operating
- -35° to +100°C
- Tightening Test Torque
- 35 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- No
- Shield Type
- None
キーワード: 173111-0950, 1731110950
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed