産業とアプリケーション
FCT Products
- 品番
- 1731090535
- カテゴリ
- D-Sub Connectors
FCT Standard-Density D-Sub Crimp Housing, Male, Tin Plated Shell without Dimples, 9 Circuits, Green Front and Rear Insulator, Crimp Contacts Included
Physical Specifications
- circuitsLoaded
- 0
- circuitsMaximum
- 9.0
- colorResin
- Green
- durabilityMatingCyclesMin
- 500
- gender
- Male
- materialContact
- Copper Alloy
- materialResin
- Polybutylene Terephthalate (PBT)
- materialShell
- Steel
- netWeight
- 8.200/g
- numberOfRows
- 2.0
- orientation
- Straight
- packagingType
- Carton
- panelMount
- Rear
- panelMountMethod
- Flange
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 2.84mm
- pitchTerminationInterface
- 2.84mm
- platingContact
- Gold over Nickel
- platingShell
- Tin
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- ports
- 1
- shellSize
- 1
- temperatureRangeOperating
- -55° to +125°C
- terminationStyle
- Crimp
- waterproofDustproof
- No
- waterproofDustproofType
- IP20
- wireSizeAwg
- 18,20,22,24,26,28
Electrical Specifications
- currentMaximumPerContact
- 5.0A
- shielded
- Yes
キーワード: 173109-0535, 1731090535
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863