- 品番
- 1727040108
- カテゴリ
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 8.00-10.50mm
- Material Backshell
- Polyester
- Material Seal
- Elastomer
- Orientation
- Straight
- Packaging Type
- Bag
- Plating Backshell
- Nickel
- Shell Size
- 3
- Temperature Range Operating
- -25° to +70°C
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP67
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Shielded Plastic
キーワード: 172704-0108, 1727040108
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025) SCIP:5779192b-5073-4878-bb1e-365ae1450883
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863