- 品番
- 1727040084
- カテゴリ
- D-Sub Accessories
Physical Specifications
- Accessory Type
- Dust Cap
- Color Resin
- Red
- Material Body
- Polyethylene
- Net Weight
- 1.300/g
- Packaging Type
- Bag
- Plating Dust Cap
- None
- Shell Size
- 1
Electrical Specifications
- Shielded
- No
キーワード: 172704-0084, 1727040084
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863