- 品番
- 1723501710
- カテゴリ
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 17
- Circuits Maximum
- 17.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 10000
- Gender
- Female
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Metal
- High Performance Alloy (HPA)
- Material Plating Mating
- Gold
- Material Plating Termination
- Tin
- Material Resin
- Polyetherimide (PEI)
- Net Weight
- 7.121/g
- Orientation
- Straight
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- Front
- Pitch Mating Interface
- N/A
- Plating Min Mating
- 0.762µm
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Solder Cup
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP50
Electrical Specifications
- Current Maximum Per Contact
- 1.6A
- Voltage Maximum
- 300V AC (RMS)
キーワード: 172350-1710, 1723501710
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/88/2018 (15 January 2019)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active