産業とアプリケーション
- 品番
- 1552400004
- カテゴリ
- Industrial Cable
Physical Specifications
- Bending Radius Minimum
- > 10xOD
- Cable Length
- 600.0m
- Circuits Loaded
- 3
- Color Cable Jacket
- Gray
- Insulation
- PVC
- Material Outer Jacket
- TPE
- Net Weight
- 0.010/g
- Outer Jacket Diameter
- 5.10mm
- Packaging Type
- Reel
- Temperature Range Operating
- -40° to +105°C
- Wire Cable Type
- UL Listed PLTC
- Wire Size Awg
- 22
- Wire Size Mm
- 0.34
Electrical Specifications
- Current Maximum Per Contact
- Contact Molex
- Voltage Maximum
- 300V
キーワード: 155240-0004, 1552400004
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed