産業とアプリケーション
- 品番
- 15388029
- カテゴリ
- FFC / FPC Connectors
Physical Specifications
- Actuator Type
- N/A
- Circuits Loaded
- 2
- Circuits Maximum
- 2.0
- Color Resin
- Black
- Contact Position
- N/A
- Durability Mating Cycles Max
- 25
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Tin
- Material Plating Termination
- Tin
- Material Resin
- Polyester
- Number Of Rows
- 1.0
- Orientation
- Vertical
- Packaging Type
- Tube
- Pcb Mounting
- N/A
- Pcb Retention
- N/A
- Pitch Mating Interface
- 2.54mm
- Pitch Termination Interface
- 2.54mm
- Plating Min Mating
- 3.810µm
- Plating Min Termination
- 1.905µm
- Polarized To Pcb
- N/A
- Stackable
- Yes
- Temperature Range Operating
- -40° to +105°C
- Wire Cable Type
- FFC/FPC
Electrical Specifications
- Current Maximum Per Contact
- 1.0A,2.0A
- Voltage Maximum
- 250V
キーワード: 15-38-8029, 0015388029
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Reviewed
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed