- 品番
- 1461850250
- カテゴリ
- Antennas
Physical Specifications
- Cable Length
- 250.00mm
- Length
- 84.00mm
- Mounting Style
- Adhesive
- Net Weight
- 1.399/g
- Packaging Type
- PET Film
- Polarization
- Linear
- Radiation Pattern
- Omnidirectional
- Thickness
- 0.10mm
- Width
- 15.00mm
Electrical Specifications
- Band1 F End M Hz
- 960
- Band1 F Start M Hz
- 824
- Band2 F End M Hz
- 2700
- Band2 F Start M Hz
- 1710
- Band3 F End M Hz
- 6000
- Band3 F Start M Hz
- 3000
- Electrical Connectivity
- Cable
- Peak Gain D Bi
- 1.2 @ 824 MHz,2.7 @ 1710 MHz,3.3 @ 3 GHz
- Return Loss S11 DB
- < -4,< -6
- Total Efficiency
- >59% @ 3 GHz,>60% @ 824 MHz,>63% @ 1710 MHz
キーワード: 146185-0250, 1461850250
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863