- 品番
- 133590001
- カテゴリ
- Asset Tracking
Physical Specifications
- Dimensions
- 26.20 x 10.90 x 2.80mm
- Length
- 26.20mm
- Mounting Style
- Adhesive
- Packaging Type
- Bag
- Read Range
- 1.8 to 2.4m
- Thickness
- 2.80mm
- Width
- 10.90mm
Electrical Specifications
- Frequency
- 902-928 MHz
キーワード: 13359-0001, 0133590001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863